(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Strong Tool Ultra-Small Clamps, 4 Pieces, 25 mm, Made Of Steel Plate【4 Pieces Per Package】

Strong Tool Ultra-Small Clamps, 4 Pieces, 25 mm, Made Of Steel Plate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,007₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Micro-clamps made of steel plate.
· For DIY, such as for hobby crafts.
[Applications]
· For clamping, gluing, or securing models, crafts, equipment, etc.

Part Number
14377
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,006.90

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight(g) 53.7 Mouth opening(mm) 10 Mouth depth(mm) 10
Material/finish Steel plate

Please check the type/dimensions/specifications of the part 14377 in the Strong Tool Ultra-Small Clamps, 4 Pieces, 25 mm, Made Of Steel Plate series.