(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

THREEAXIS Supporter Belt: Black + Deep Black, Inverted V Shape, Slip Resistant

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8405

  • Color
    Black
  • Weight(g)
    330
  • Height(mm)
    700
  • Width(mm)
    145
Part Number
8405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,871.87

1 Piece(s) 13 Day(s) or more

Basic Specifications

  • Color
    Black
  • Weight(g)
    330
  • Height(mm)
    700
  • Width(mm)
    145

Product Description

[Features]·A durable and lightweight lumbar support belt. ·No stuffiness, no slippage.

Specifications of 8405

  • Color
    Black
  • Weight(g)
    330
  • Height(mm)
    700
  • Width(mm)
    145
Part Number
8405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,871.87

1 Piece(s) 13 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon