- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Tool Bender For Small-Diameter Pipes, Pipe Diameter: ø3 mm / ø4 mm / ø6 mm
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 66200
-
- Weight(g)
- 145
-
- Bending angle(°)
- 45 to 90
-
- Compatible pipe diameters ø(mm)
- 3 (1/8 in), 4 (3/16 in), 6 (1/4 in)
-
- Material/finish
- [Main body] aluminum
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,268.21
|
1 Piece(s)
|
|
6 Day(s) or more
|
Basic Specifications
-
- Weight(g)
- 145
-
- Bending angle(°)
- 45 to 90
-
- Compatible pipe diameters ø(mm)
- 3 (1/8 in), 4 (3/16 in), 6 (1/4 in)
-
- Material/finish
- [Main body] aluminum
Product Description
[Features]
· Allows for easy bending of difficult small-diameter pipes.
[Applications]
· For bending small-diameter pipes for use in automobiles and machinery.
Specifications of 66200
-
- Weight(g)
- 145
-
- Bending angle(°)
- 45 to 90
-
- Compatible pipe diameters ø(mm)
- 3 (1/8 in), 4 (3/16 in), 6 (1/4 in)
-
- Material/finish
- [Main body] aluminum
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 2,268.21
|
1 Piece(s)
|
|
6 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy