(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

RELIEF Hexagonal Shaft Cylindrical Brush, Grit Wire, Coarse (#60), ø25 mm

RELIEF Hexagonal Shaft Cylindrical Brush, Grit Wire, Coarse (#60), ø25 mm

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Can be used mounted to an electric drill or impact driver.
[Applications]
· Extremely convenient for removing rust, paint and dirt from metal. Can be used in tight spaces, in corners and on edges, the inner surfaces of flues and on bottom sections.

Part Number

Configured Part Number is shown.

33165

Part Number
33165
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part 33165 in the RELIEF Hexagonal Shaft Cylindrical Brush, Grit Wire, Coarse (#60), ø25 mm series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)