(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RELIEF Hexagonal Shaft Wheel Brush, Steel Wire

RELIEF Hexagonal Shaft Wheel Brush, Steel Wire

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 33158
  • 33156
  • 33157
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,020₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for removing rust and paint from metal, deburring and paint/coating processing.
[Applications]
· Select the most appropriate material for the type of work being performed including such tasks as removing rust from metal, removing paint, deburring, polishing base materials, bringing out the texture of wood, removing dirt, glossing stone, etc.

Part Number
33157
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,019.66

5 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35

Please check the type/dimensions/specifications of the part 33157 in the RELIEF Hexagonal Shaft Wheel Brush, Steel Wire series.

X
whatsapp-qr whatsapp-icon