(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
RELIEF Hexagonal Shaft Twist Brush, Nylon Wire

RELIEF Hexagonal Shaft Twist Brush, Nylon Wire

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      943₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Uses flat coiled wire that does not fray easily.
[Applications]
· For surface treatment and deburring of metal, non-ferrous metal and resin products, polishing and cleaning the inner surface of pipes, etc.

Part Number
33229
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 942.99

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Brush Long(mm) 60

Please check the type/dimensions/specifications of the part 33229 in the RELIEF Hexagonal Shaft Twist Brush, Nylon Wire series.

X
whatsapp-qr whatsapp-icon