(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

RELIEF Sharpening Stone With Hexagonal Shaft, For Metal (WA)

RELIEF Sharpening Stone With Hexagonal Shaft, For Metal (WA)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 27800
  • 27801
  • 27802
  • 27808
  • 27806
  • 27807
  • 27805

[Features]
· Convenient for machining metal, deburring and grinding of blades and tools.

Part Number

Configured Part Number is shown.

Part Number
27800
27801
27802
27803
27804
27805
27806
27807
27808
Part NumberVolume DiscountDays to ShipParticle Size
(#)
Weight
(g)
Size
(mm)
Shape Specifications Material/finish
11 Day(s) or more 6040Outer diameter 20 × length 38CylindricalFor metalWA material
11 Day(s) or more 6045Outer diameter 25 × length 25CylindricalFor metalWA material
11 Day(s) or more 6065Outer diameter 25 × length 38CylindricalFor metalWA material
11 Day(s) or more 4650Outer diameter 38 × length 13FlatFor metalWA material
11 Day(s) or more 4680Outer diameter 50 × length 13FlatFor metalWA material
11 Day(s) or more 6030Outer diameter 18 × length 31Bullet-nose-WA material
11 Day(s) or more 6030Outer diameter 20 × length 30UmbrellaFor metalWA material
11 Day(s) or more 6045Outer diameter 25 × length 50UmbrellaFor metalWA material
11 Day(s) or more 6025Outer diameter 19BallFor metalWA material

Loading...

  1. 1

Basic Information

Shaft diameter(mm) 6.35 Shaft length(mm) 30 Maximum operational rotation speed(rpm) 5,000

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)