(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

P.Tool Scissors For Precision Work, Overall Length: 145 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4405

  • Overall Length(mm)
    145
  • Weight(g)
    57.6
  • Material/finish
    Stainless steel
Part Number
4405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,259.49

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Overall Length(mm)
    145
  • Weight(g)
    57.6
  • Material/finish
    Stainless steel

Product Description

[Features]
· Can be used for a variety of precision tasks, such as cutting electronics-related equipment and for models, crafts, hobbies, etc.
[Applications]
· For cutting for circuit boards, models, crafts, hobbies, etc.

Specifications of 4405

  • Overall Length(mm)
    145
  • Weight(g)
    57.6
  • Material/finish
    Stainless steel
Part Number
4405
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,259.49

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon