(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MITSUTOMO Handheld High-Sensitivity Metal Detector

MITSUTOMO Handheld High-Sensitivity Metal Detector

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
This is a metal detector made of ABS resin.
[Applications]
It can be used to detect metals, steel, and non-ferrous metals.

MITSUTOMO Handheld High-Sensitivity Metal Detector

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
EMD28R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,725.89

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Measuring Range(μm) About the size of a 500 yen coin: approx. 70,000, ø20 mm iron pipe: approx. 120,000 Weight(g) 225 Package dimensions(mm) 345 × 190 × 55
Power supply Battery (sold separately): 9 V, 006P, alkaline dry cell battery × 1 pc. Specifications Do not use for needle detection when manufacturing clothes or comforters. Main body material ABS resin
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list