(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

ø42 to 450 mm, Pipe Mount

ø42 to 450 mm, Pipe Mount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,234₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Pipe capacity: 42/450 mm
·Maximum Load: 500 kg
·Height adjustment: 770/1240 mm
·Weight: 12.8 kg

Part Number
EA348DB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 40,234.47

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Weight 12.8 kg Pipe capacity 42 to 450mm Height adjustment 770 to 1240mm
Maximum Load 500 kg

Please check the type/dimensions/specifications of the part EA348DB-1 in the ø42 to 450 mm, Pipe Mount series.