(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
1/8" to 4", Chain Pipe Vise

1/8" to 4", Chain Pipe Vise
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,956₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Chain pipe vise weighing 3.5 kg and 6.7 kg.
[Applications]It can be used for fixing pipes and deformed objects.

Part Number
EA348B-2
EA348B-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,955.76

1 Piece(s) 6 Day(s) or more

₹ 38,071.49

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon