(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1 to 15 mm Tapered Gauge (Made of Polycarbonate)

1 to 15 mm Tapered Gauge (Made of Polycarbonate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,437₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Measurement range: 1/15 mm
・ Instrumental error: ±0.2 mm
・ Minimum graduation: 0.1 mm
・ Overall length: 158 mm
・ Weight: 5 g
・ Materials: polycarbonate
・ Applications: Measurement of grooves, gaps, hole diameters, etc.
・ It is made of polycarbonate that is hard to damage the object
・ With clip-shaped slit
・ Stepped scale which helps prevent misreadings
・ It is perfect for carrying in a breast pocket.

Part Number
EA725SG-415A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,436.91

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SG-415A in the 1 to 15 mm Tapered Gauge (Made of Polycarbonate) series.

X
whatsapp-qr whatsapp-icon