(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 kg (500 g) Digital Platform Scale

100 kg (500 g) Digital Platform Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,021₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Power Supply: AC adapter (included) or 9 V battery × 1 pc. (included)
·Cable Length: Contracted: 550 mm; At the longest: 1500 mm
·Weight: 3.38 kg
·With percentage mode for comparative measurement (for objects weighing 5 kg or more)
·Weighing: 100 kg
·Minimum Graduation: 0.05 kg
·Weighing Table Size: 276 (W) × 291 (D) × 33 (H) mm

Part Number
EA715SE-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,020.89

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Cable Length Contracted: 550 mm; At the longest: 1500 mm Weighing 100 kg Weighing Table Size 276(W)×291(D)×33(H)mm
Power Supply AC adapter (included) or 9 V battery × 1 pc. (included) Accuracy ±500g Weight 3.38 kg
Minimum Graduation 0.05 kg