(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 kg (50 g) Digital Hanging Scale

25 kg (50 g) Digital Hanging Scale
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,405₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For use other than as proof of transaction
·Weighing: 25 kg
·Minimum Display Weight: 0.05 kg
·Resolution: 0.01 kg
·Accuracy: ± (1.5%rdg + 2 dgt)
·Temperature display: 0/+60°C (reference value)
·Temperature Display Resolution: 1°C
·Operating temperature and humidity: 0/+40°C, 90%RH or less (However, no condensation)
·Power Supply: AAA dry cell batteries × 2 pcs. (included)
·Size: 90 (W) × 30 (D) × 147 (H) mm (excluding the metal fitting of the hanging hook part)
·Weight: 166 g (Batteries not included)
·Calibration: Available
·Automatic Power off: 60 seconds (switchable on/off)
·Waterproof Protection Rating: IPX4
·The size can be measured with the built-in measure. (Maximum 80 cm)
·Tape measure (scale of 100 cm can be pulled out to approx. 80 cm), thermometer function (sensor: inside the main body), large liquid crystal with easy-to-read blue backlight
·With tare function / data hold function (cancelable) / auto power off function
·Built-in magnet for fixing hooks on the back of the main body

Part Number
EA715B-2A
EA715B-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFunction Weighing Accuracy Weight

₹ 6,404.52

1 Piece(s) 8 Day(s) or more Drip-proof IPX4, tape measure, with thermometer function, backlight, large liquid crystal, tare function, data hold, auto power off, hook25 kg± (1.5%rdg + 2 dgt)166 g (Batteries not included)

₹ 9,463.50

1 Piece(s) 8 Day(s) or more -50 kg± (2%rdg + 2 dgt)Approx. 166 g (Batteries not included)

Loading...

  1. 1

Basic Information

Automatic Power off 60 seconds (switchable on/off) Size 90 (W) × 30 (D) × 147 (H) mm (excluding the metal fitting of the hanging hook part) Operating temperature and humidity 0 to +40°C, 90%RH or less (However, no condensation)
Resolution 0.01 kg Minimum Display Weight 0.05 kg Temperature display 0 to +60°C (reference value)
Temperature Display Resolution 1℃ Power Supply AAA dry cell batteries × 2 pcs. (included) Calibration Available
Waterproof Protection Rating IPX4