(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
·: Partially assembled by customer
·Dust-Proof and Waterproof: IP65 (weighing platform)
·Weighing: 220 kg
·Display Items: kg/pcs. (pcs.)
·Minimum Graduation (weighing): 0.02 kg (60 kg) 0.05 kg (150 kg) 0.1 kg (220 kg)
·Maximum Measurement Number: 110,000 pcs.
·Function: Comparator light as standard equipment, with numeric keypad, addition and accumulation functions, piece counting function, tare, automatic tare function
·Automatic Tare Function: It can automatically tare and weigh a certain range of weights one after another.
·Power Supply: 100 V AC or D dry cell battery × 4 pcs. (sold separately)
·Pan Size: 390 (W) × 530 (D) mm
·External Shape Size: 390 (W) × 712 (D) × 773 (H) mm
·Weight: approx. 17 kg
·Accessories: Display vinyl protective cover, hex key, AC adapter, instruction manual
·Materials: Weighing pan: SUS430; Display: ABS; Pole part: SUS304S, Pole base: ADC12 (die-cast aluminum)
・ Display can be adjusted in 4 steps upward
·Easy-to-read, 3-color 5-stage comparator light
·Easy setting with the numeric keypad (You can also enter the upper and lower limits with a command)
·Backlight liquid crystal display
Triple range for 3 capacity levels
·Cable length from weighing platform to display: 2.5 m
・ Product compliant with Japan's Green Purchasing Law
Function | Comparator light as standard equipment, with numeric keypad, addition and accumulation functions, piece counting function, tare, auto tare function | Accessories | Display vinyl protective cover, hex key, AC adapter, instruction manual | Automatic Tare Function | It can automatically tare and weigh a certain range of weights one after another. |
---|---|---|---|---|---|
External Shape Size | 390(W)×712(D)×773(H)mm | Response Speed | Approx. 1 second | Maximum Measurement Number | 110,000 pcs. |
Weighing / Minimum Scale | 60 kg / 0.02 kg 150 kg / 0.05 kg 220 kg / 0.1 kg | Power Supply | 100 V AC or D dry cell battery × 4 pcs. (sold separately) | Pan Size | 390(W)×530(D)mm |
Weight | Approx. 17 kg | Materials | Weighing pan: SUS430, Display: ABS, Pole part: SUS304S, Pole base: ADC12 (die-cast aluminum) | Dust-Proof and Waterproof | IP65 (weighing platform) |
Display Items | kg/pcs. (pcs.) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy