(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESCO Electronic Scales EA715C-21/22

ESCO Electronic Scales EA715C-21/22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50,647₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Function: g, kg, piece measurement, percentage display
·Power Supply: 100 V AC (AC adapter)
·Pan Size: 300 (W) × 210 (D) mm
·Size: 315 (W) × 339.5 (D) × 118 /130 (H) mm
·Built-in RS232C interface
·A rechargeable battery (sold separately) can be used even in places without power supply.
·Large liquid crystal with backlight
·Weighing: 15 kg
·Minimum Graduation: 0.1 g
·Maximum Measurement Number: 150,000 pcs.
・ Product compliant with Japan's Green Purchasing Law

Part Number
EA715C-21
EA715C-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Number Weighing Weight Minimum Graduation

₹ 50,646.91

1 Piece(s) 8 Day(s) or more 150,000 pcs.15 kg4.2㎏0.1g

₹ 50,994.21

1 Piece(s) 9 Day(s) or more 300,000 pcs.3 kg / 30 kg4.9㎏0.1 g / 1 g

Loading...

  1. 1

Basic Information

Function g, kg, piece measurement, percentage display Size 315(W)×339.5(D)×118 to 130(H)mm Power Supply 100 V AC (AC adapter)
Pan Size 300(W)×210(D)mm Materials Weighing pan: SUS430
X
whatsapp-qr whatsapp-icon