(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

x15 / 20 mm Loupe

x15 / 20 mm Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,287₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Magnification: 15 times
·Lens diameter: 20 mm
·Scale: 0.1 mm (measurement range 6 mm)
·3 white glass lenses
·Size: Diameter 34 × 22 mm
·Weight: 15 g
·With focus adjustment function
·Detachable with scale plate
·A graduated loupe (magnifying glass) with a high-magnification that has a graduation engraved on an aluminum plate and can measure 0.1 mm.
·The lens uses a highly transparent white glass lens and is designed to suppress distortion.

Part Number
EA756AL-23A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,286.56

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Size ø34×22mm Lens diameter 20mm Magnification 15 times
Scale 0.1 mm (measurement range 6 mm) Weight 15g
X
whatsapp-qr whatsapp-icon