(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Stroke Index Meter (With Thermo-Hygrometer)

Heat Stroke Index Meter (With Thermo-Hygrometer)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Measurement range: Temperature: 0/45°C; Humidity: 20/90%RH
·Size: Diameter 300 × 40 mm
·Weight: 900 g
·★The attention level of heat stroke is displayed in 4 stages of "caution," "warning," "strict caution" and "danger"
·for wall-mounted

Part Number
EA742MK-52
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,615.89

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) ø300×40mm Weight 900g Measurement range Temperature: 0 to 45°C; Humidity: 20 to 90%RH
X
whatsapp-qr whatsapp-icon