(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

100 m [for EA742HD-11], T Thermocouple, Temperature Sensor

100 m [for EA742HD-11], T Thermocouple, Temperature Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,908₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·strand: T thermocouple
·Meridian: Diameter 0.32 mm
·Length: 100 m
·Class 2
·Both ends are exposed.

 
Part Number
EA742HD-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,908.36

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Length 100m Meridian ø0.32mm strand T thermocouple

Please check the type/dimensions/specifications of the part EA742HD-33 in the 100 m [for EA742HD-11], T Thermocouple, Temperature Sensor series.

X
whatsapp-qr whatsapp-icon