(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Accuracy Temperature Data Logger

High Accuracy Temperature Data Logger
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Resolution: 0.01°C
·Accuracy: ±0.2°C (-100/+200°C)
·Recording capacity: 2 million data
·Power Supply: TL-5903 lithium battery (included)
·Size: 63 (W) × 33 (D) × 103 (H) mm
·Weight: 410 g
·IP68 fully waterproof
·Compatible Sensor (sold separately): EA701AK-1, -2
·Measurement range (2 ch): -100/400°C

Part Number
EA742GB-84
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 51,951.76

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Size(mm) 63(W)×33(D)×103(H)mm Weight 220g Accuracy ±0.2℃(-100~+200℃)
Power Supply TL-5903 lithium battery (included) Resolution 0.01℃ Compatible Sensor (sold separately) EA701AK-1, -2
Recording capacity 2 million data Measurement range (2 ch) -100 to 400℃
X
whatsapp-qr whatsapp-icon