(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temperature Data Logger (Thermocouple)

Temperature Data Logger (Thermocouple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,831₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Resolution: 0.1°C
·Accuracy: ± (0.5 + 1 dgt)
·Recording capacity: 1 million data
·Power Supply: AAA batteries × 3 pcs. (included)
·Size: 53 (W) × 27 (D) × 89 (H) mm
·Weight: 130 g
·Ideal for temperature control at multiple simultaneous points
·Data can be collected with an SD card
·Compatible Sensor (sold separately): EA701BG-1/13
·Measurement range: -50/1000°C
·Number of channels: 2 ch

Part Number
EA742GB-81
EA742GB-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Weight Number of channels Accuracy Measurement range Power Supply Recording capacity

₹ 30,831.13

1 Piece(s) 8 Day(s) or more 53(W)×27(D)×89(H)mm130g2 ch± (0.5 + 1 dgt)-50 to 1000℃AAA batteries × 3 pcs. (included)1 million data

₹ 59,454.97

1 Piece(s) 9 Day(s) or more 63(W)×33(D)×103(H)mm230g4 ch±0.3℃(-100~+70℃)-200 to 1000℃TL-5903 lithium battery (included)2 million data

Loading...

  1. 1

Basic Information

Resolution 0.1℃ Compatible Sensor (sold separately) EA701BG-1 to 13
X
whatsapp-qr whatsapp-icon