(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·Resolution: 0.1°C
·Accuracy: ±1°C (-9.9/+99.9°C) ±2°C or 1.5%rdg, whichever is greater (Other than those above)
·Waterproof performance: IPX7 compliant
·Power Supply: CR2450 battery × 1 pc. (included)
·Size: Main Body: 55 (W) × 55 (D) × 178 (H) mm; Sensor: Diameter 3 × 130 mm
·Weight: 50 g
·Function: Data memory (99 memory), Simple stopwatch (99 minutes 59 seconds)
·With the simple stopwatch function, you can see changes in temperature and elapsed time at the same time (In seconds)
·Measurement range: -40/220°C
Function | Data memory (99 memory), simple stopwatch (99 minutes 59 seconds) | Materials | Case, battery lid, sheath holder: ABS resin metal sheath: SUS304 display plate: Acrylic | Size(mm) | Main Body: 55 (W) × 55 (D) × 178 (H) mm; Sensor: ⌀3 × 130 mm (Tip: ø2 × 18 mm) |
---|---|---|---|---|---|
Accessories | Sheath holder, monitor battery, instruction manual | Automatic Power off | Can be released for approx. 10 minutes | Count-up Timer | 0:00 to 99:59 (99 minutes 59 seconds), timer accuracy ±90 seconds/month |
Weight | 50g | Waterproof performance | IPX7 compliant (Water resistant for 30 minutes at a depth of 1 m, still water at room temperature) | Accuracy | ±1°C (-9.9 to +99.9°C) ±2°C or 1.5%rdg, whichever is larger (Other than those above) |
Operating temperature and humidity range | 0 to 40°C, 75%RH or less (No condensation, excluding metal sheath) | Measurement range | -40 to 220℃ | Temperature display range | —50.0 to 230.0°C (Minimum display 0.1°C) |
Power Supply | CR2450 battery × 1 pc. (included) | Resolution | 0.1℃ | Display Update Interval | Approx. every second |
Temperature Measurement Scale Number | Up to 99 temperature data can be stored in memory |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy