(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·: "Thermal image"
·Number of pixels: 160 × 120 pixels
·Temperature resolution (NETD): 100 mK
·Viewing angle (FOV) / Minimum focal length: 31° × 23°//50 cm
·Spatial Resolution (IFOV): 3.4 mrad
·Super Resolution: 320 × 240 pixels / 2.1 mrad
·Frame Rate: 9 Hz
·Focus: Fixed focus
·Measurement wavelength: 7.5-14µm
·: "Visible image"
·Number of Pixels / Minimum Focal Length: Minimum 3.1 megapixel / 50 cm
·: "Image display"
·Display Screen: 8.9 cm (3.5") LCD, QVGA (320 × 240 pixels)
·Image Switching: ·Thermal image, Visible image
·Interface: ·Wireless LAN, USB 2.0 microB
·Color palette: 4 types: ·Iron, Rainbow HC, Cold-Warm, Gray
·: "Measurement"
·Temperature measurement range: -30/650°C
·Accuracy: ·-30/ - 21°C: ±3°C · - 20/+650°C: ±2°C or ±2% of the measured value, whichever is greater
·Emissivity / Reflection Temperature Compensation: 0.01/1.00 / Manual input
·ε-assist: Emissivity automatic recognition and reflection temperature (RTC) automatic detection
·Measurement function(s): ·Single point measurement, cold spot, hot spot, temperature difference display, scale, assist, IFOV indicator
·: "Attached performance"
·Digital Camera: Available
·Full Screen Mode: Available
·File format: . jpg
·Video Streaming: ·When connecting via USB, When connecting via wireless LAN, it is possible with a dedicated app
·: "Data storage"
·File format: ·Export to the following file formats with .jpg, .bmt, and options: (.bmt, .jpg, .png, .csv, .xls)
·Memory capacity: Built-in memory capacity 2.8 GB, approx. 2,000 images (Without SuperResolution)
·: "Power supply"
·Battery Type: Lithium ion rechargeable battery 2,500 mAh/3.7 V
·Battery Operating Time: Approx. 4 hours (At ambient temperature 20°C)
·Charge method: Charging with AC adapter while loaded in thermography
·Charge time: Approx. 5 hours with the AC adapter, approx. 8 hours with the USB interface of the PC
·: "Operating environment"
·Operating temperature: -15/50°C
·Storage temperature: -30/60°C
·Humidity: 20/80%RH (No condensation)
·: "Other specifications"
·External Shape Size: 96 × 95 × 219 mm
·Weight: 510 g (Including battery)
·Housing: PC/ABS
·Protection rating (IEC60529): IP54
·Vibration resistant (IEC60068-2-6): 2 G
·Set contents: Main body (with wireless LAN module), USB cable, AC adapter, battery, analysis software, ε-marker × 3 pcs., dedicated case
Super Resolution | 320 × 240 pixels / 2.1 mrad | Ε-Assist | Emissivity automatic recognition and reflection temperature (RTC) automatic detection | Number of Pixels / Minimum Focal Length | Minimum 3.1 megapixel / 50 cm |
---|---|---|---|---|---|
Interface | ·Wireless LAN / USB 2.0 microB | Color palette | 4 types: ·Iron / rainbow HC / cold-warm / gray | Weight | 510 g (Including battery) |
Set contents | Main body (with wireless LAN module), USB cable, AC adapter, battery, analysis software, ε-marker × 3 pcs., dedicated case | Digital Camera | Available | Housing | PC/ABS |
Battery Type | Lithium ion rechargeable battery 2,500 mAh/3.7 V | Battery Operating Time | Approx. 4 hours (At ambient temperature 20°C) | Video Streaming | ·Possible with a dedicated app when connecting via USB or wireless LAN |
File format | . jpg$·Export to the following file formats with .jpg, .bmt, and options: (.bmt, .jpg, .png, .csv, .xls) | Focus | Fixed focus | Full Screen Mode | Available |
Temperature resolution (NETD) | 100 mK | Frame Rate | 9 Hz | Memory capacity | Built-in memory capacity 2.8 GB, approx. 2,000 images (Without SuperResolution) |
Display Screen | 8.9 cm (3.5") LCD, QVGA (320 × 240 pixels) | Measurement wavelength | 7.5-14μm | Accuracy | ·-30 to -21°C: ±3°C· - 20 to +650°C: ±2°C or ±2% of the measured value, whichever is greater |
Measurement function(s) | ·Single point measurement, cold spot, hot spot, temperature difference display, scale, assist, IFOV indicator | Charge time | Approx. 5 hours with the AC adapter, approx. 8 hours with the USB interface of the PC | Image Switching | ·Thermal image / visible image |
Number of pixels | 160 × 120 pixels | Humidity | 20 to 80%RH (No condensation) | Charge method | Charging with AC adapter while loaded in thermography |
Temperature measurement range | -30 to 650°C | Protection Rating (IEC60529) | IP54 | Operating temperature | -15 to 50℃ |
External Shape Size | 96×95×219mm | Spatial Resolution (IFOV) | 3.4 mrad | Viewing Angle (FOV) / Minimum Focal Length | 31°×23°/~50cm |
Emissivity / Reflection Temperature Compensation | 0.01 to 1.00 / Manual input | Vibration Resistant (IEC 60068-2-6) | 2G | Storage temperature | -30 to 60℃ |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy