(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·With laser marker (2 points)
·Resolution: 0.1°C
·Accuracy: Contact-type: ±0.5°C (-30/99.9°C); Non-contact type: ±1°C or 1.5% of the measured value (0/+250°C)
·Emissivity: 0.10/1.00 (can be set)
·Function: Minimum / maximum / hold display / alarm
·Power Supply: AAA batteries × 2 pcs. (included)
·Size: When deployed: 281 × 48 × 21 mm; When folded: 178 × 48 × 21 mm
·Weight: 197 g
·Contact type measurement with a probe and non-contact type measurement with an infrared sensor are possible with 1 unit.
·Measurement range: At the time of contact: -50/250°C, When not in contact: -30/250°C
·Distance Coefficient: At the time of contact: None; When not in contact: 10:1
Function | Minimum / maximum / hold display / alarm | Size(mm) | When deployed: 281 × 48 × 21 mm; When folded: 178 × 48 × 21 mm | Weight | 197g |
---|---|---|---|---|---|
Emissivity | 0.10 to 1.00 (can be set) | Accuracy | Contact-type: ±0.5°C (-30 to 99.9°C); Non-contact type: ±1°C or 1.5% of the measured value (0 to +250°C) | Measurement range | At the time of contact: -50 to 250°C; When not in contact: —30 to 250°C |
Distance Coefficient | At the time of contact: None; When not in contact: 10:1 | Power Supply | AAA batteries × 2 pcs. (included) | Resolution | 0.1℃ |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy