(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[For EA701SA-10,20]Sensor for General Measurement

[For EA701SA-10,20]Sensor for General Measurement
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,623₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Cord Length: 1.1 m
·Applications: General measurement
·Measurement range: -100/700°C
·Sensor Size: Diameter 3.2 × 250 mm

Part Number
EA701SA-206
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,623.22

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Size(mm) ø3.2×250mm Cord Length(m) 1.1m Measurement range -100 to 700℃
Applications General measurement
X
whatsapp-qr whatsapp-icon