(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[For EA742GB-61]Wire Sensor (K Thermocouple)

[For EA742GB-61]Wire Sensor (K Thermocouple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Applications: Duplex wire
·Temperature range: -100/300°C
·Probe Tip Size: Diameter 0.65 × 10 m
·Cord Length: 0.3 m

Part Number
EA701BA-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,192.53

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Cord Length(m) 0.3m Probe Tip Size ø0.65×10m Applications Duplex wire
Temperature range -100 to 300℃
X
whatsapp-qr whatsapp-icon