(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[For EA742GB-61]Extra-Fine Sensor (K Thermocouple)

[For EA742GB-61]Extra-Fine Sensor (K Thermocouple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,529₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Applications: Ultra fine
·Temperature range: -50/300°C
·Probe Tip Size: Diameter 1 × 100 mm
·Cord Length: 0.75 m

Part Number
EA701BA-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,529.16

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Cord Length(m) 0.75m Probe Tip Size ø1×100mm Applications Ultra fine
Temperature range -50 to 300℃
X
whatsapp-qr whatsapp-icon