(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

-50/+300°C, Digital Center Thermometer (Waterproof Type)

-50/+300°C, Digital Center Thermometer (Waterproof Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,601₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Resolution: 0.1°C
·Accuracy: ±0.5°C (-30/70°C)
·Power Supply: AAA batteries × 3 pcs. (included)
·Size: 60 (W) × 24.5 (D) × 140 (H) mm
·Probe size: Diameter 4 × 120 (L) mm
·Weight: 150 g (including batteries)
·Function: Minimum value, maximum value, hold display
·Waterproof performance: IP67
·With soft case
·Measurement range: -50/300°C

Part Number
EA701AP-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,600.98

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Function Minimum value, maximum value, hold display Size(mm) 60(W)×24.5(D)×140(H)mm Weight 150 g (including batteries)
Waterproof performance IP67 Probe size ø4×120(L)mm Accuracy ±0.5℃(-30 to 70℃)
Measurement range -50 to 300℃ Power Supply AAA batteries × 3 pcs. (included) Resolution 0.1℃
X
whatsapp-qr whatsapp-icon