Loading...

8-Piece Set, Combination Gear Wrench

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Materials: Chrome vanadium steel
    ・ Set contents: 8-piece set
    ・ Overall length: 140/248 mm
    ・ Size: 8・10・11・12・13・14・17・19 mm
    ・ 12 points
    ・ Box side feed angle: 5°
    ・ The wrench part also has a ratchet mechanism, so it is easy to tighten and loosen the nut.