Loading...

Pipe Wrench Set

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ It is made of forged iron
    ・ ★With denim tool roll
    ・ Overall length × pipe outer diameter (mm): 190 × 25, 241 × 30, 270 × 40 (3-piece set)
    ・ Weight (kg): 0.4, 0.8, 1.0