(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

5-Piece Set / 8.0 to 21 mm, Thin Wrench

5-Piece Set / 8.0 to 21 mm, Thin Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA615AD-10

  • Overall Length
    113 to 175mm
  • Size (mm)
    8×9・10×1211×13・14×1719×21
  • Materials
    Carbon steel
  • Thickness
    3mm
Part Number
EA615AD-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,864.76

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    113 to 175mm
  • Size (mm)
    8×9・10×1211×13・14×1719×21
  • Materials
    Carbon steel
  • Thickness
    3mm

Product Description

[Features]
· [Set Contents]: 5-piece set
·Materials: Carbon steel
·Size (mm): 8 × 9·10 × 12 11 × 13·14 × 17 19 × 21
·Thickness: 3 mm
·Overall Length: 113/175 mm

Specifications of EA615AD-10

  • Overall Length
    113 to 175mm
  • Size (mm)
    8×9・10×1211×13・14×1719×21
  • Materials
    Carbon steel
  • Thickness
    3mm
Part Number
EA615AD-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,864.76

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon