(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

17-Piece Set, Combination Wrench

17-Piece Set, Combination Wrench

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Specifications of EA612TE-1

  • Overall Length
    105 to 280mm
  • Size (mm)
    6・7・8・9・10・11・12・13・14・15・16・17・18・19・21・22・24
  • Materials
    Chrome steel alloy
  • Weight
    1552g
  • Tray Size
    350×350×60(H)mm
Part Number
EA612TE-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 49,416.51

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Overall Length
    105 to 280mm
  • Size (mm)
    6・7・8・9・10・11・12・13・14・15・16・17・18・19・21・22・24
  • Materials
    Chrome steel alloy
  • Weight
    1552g
  • Tray Size
    350×350×60(H)mm

Product Description

[Features]
· [Set Contents]: 17 pcs.
·Tray size: 350 × 350 × 60 (H) mm
·Materials: Chrome steel alloy
·Size (mm): 6·7·8·9·10·11·12·13·14·15·16·17·18·19·21·22·24
·Overall Length: 105/280 mm

Specifications of EA612TE-1

  • Overall Length
    105 to 280mm
  • Size (mm)
    6・7・8・9・10・11・12・13・14・15・16・17・18・19・21・22・24
  • Materials
    Chrome steel alloy
  • Weight
    1552g
  • Tray Size
    350×350×60(H)mm
Part Number
EA612TE-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 49,416.51

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon