Loading...

7-Piece Set, Ratchet Box Wrench (Metric Size)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ 〈Set contents〉: 7 pcs.
    ・ Tray size: 175 (W) × 350 (D) × 30 (H) mm
    ・ Materials: Chrome vanadium steel
    ・ Size (mm): 7 × 8, 9 × 10, 10 × 11, 12 × 13, 14 × 15, 16 × 18, 17 × 19
    ・ Overall length: 109/205 mm

    7-Piece Set, Ratchet Box Wrench (Metric Size) | ESCO | MISUMI India