Loading...

3/8" sq, "Hex" Bit Socket Set (Long)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ 〈Set contents〉: 9 pcs.
    ・ Square socket: 3/8"
    ・ Width across flats (mm): 3・4・5・6・7・8・9・10・12
    ・ Overall length: 128 mm