Loading...

ø94 mm / 3,700 g, Recoilless Hammer (Glass Fiber Handle)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Materials: Head: urethane, Handle: Fiberglass
    ・ Total weight: 3.7 kg
    ・ Head diameter: 94 mm
    ・ Overall length: 900 mm