Loading...

350 mm, Slide Arm Puller (2-Jaw / Thin Jaws)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ It is made of German steel
・ The slim shaped arms make it ideal for using in tight spaces.
・ Maximum diameter: 350 mm
・ Arm depth: 200 mm
・ Weight: 7.3 kg