Loading...

90 mm, Slide Arm Puller (3-Jaw / Thin Jaws)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ It is made of German steel
    ・ The slim shaped arms make it ideal for using in tight spaces.
    ・ Maximum diameter: 90 mm
    ・ Arm depth: 100 mm
    ・ Weight: 1.3 kg