(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

90 mm, Slide Arm Puller (3-Jaw / Ultra Thin Jaws / With Fixture)

90 mm, Slide Arm Puller (3-Jaw / Ultra Thin Jaws / With Fixture)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA500CJ-90

Loading...

Part Number
EA500CJ-90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 26,748.09

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
・ It is made of German steel
・ The ultra slim shaped arms make it ideal for using in tight spaces.
・ Maximum diameter: 90 mm
・ Arm depth: 100 mm
・ Weight: 1.3 kg

Specifications of EA500CJ-90

Loading...

Part Number
EA500CJ-90
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 26,748.09

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

90 mm, Slide Arm Puller (3-Jaw / Ultra Thin Jaws / With Fixture)

90 mm, Slide Arm Puller (3-Jaw / Ultra Thin Jaws / With Fixture)

You can add up to 6 items to the comparison list.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list