(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

120 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Thin Jaws)

120 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Thin Jaws)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA500JF-1

Part Number
EA500JF-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 51,909.47

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Product Description

[Features]
・ It is made of German steel
· It is ideal for using in tight spaces.
・ It can be used for both outside and inside pulling.
・ The arms position can be slid to adjust.
・ Maximum diameter: 120 mm
・ Arm length: 100・200・250 mm
・ Weight: 3.6 kg

Specifications of EA500JF-1

Part Number
EA500JF-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 51,909.47

1 Piece(s) 7 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

120 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Thin Jaws)

120 mm, Slide Arm Puller 3-Piece Set (2-Jaw / Thin Jaws)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list