Loading...

130 mm, Slide Arm Puller Set (Ultra Thin Jaws)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check price" button on the right side of the page to display the latest price.

Product Description

[Features]
・ 〈Set contents〉: ・Standard arm / slim arm / extension arm (3-piece each), shoulder for 2 jaws, shoulder for 3 jaws
・ Compatible diameter: 120 mm, 130 mm
・ Arm length: 100 mm, 200 mm, 250 mm, 350 mm
・ Case size: 440 (W) × 355 (D) × 155 (H) mm
・ Weight: 9 kg
· It is ideal for using in tight spaces.
・ The arms position can be slid to adjust.
・ It is made of German steel