Loading...

[For Electric and Water Equipment] Hole Saw Set

Brand :
ESCO

Caution

    Product Description

    [Features]
    ・ Set contents: · Hole saw: 12-piece, EA823L-16, EA823L-19, EA823L-22, EA823L-25, EA823L-29, EA823L-32, EA823L-35, EA823L-38, EA823L-44, EA823L-51, EA823L-64, EA823L-76 (1 pc. each) · Arbor: 2 pcs., EA823L-4A, EA823L-5S (1 pc. each) · Pilot drill: 3-piece, EA823L-1 · Hex shank: 3-piece · Storage case
    ・ < Hole saw specifications > · Size: 16, 19, 22, 25, 29, 32, 35, 38, 44, 51, 76 mm · Materials: (Blade edge) high-speed steel, (back) special spring steel bimetal structure · Blade edge hardness: HRC63/65 · Effective diameter: 38 mm · Drilling depth: It can be used up to 38 mm · Applications: Widely applicable to stainless steel of 2-mm thickness, steel of 0.8/5-mm thickness, wood, PVC pipes, catch basins, etc. · It has no flange and can penetrate · It is cost-effective with replaceable hole saw and arbor
    ・ < Arbor specifications > · Hex shank: 12.7 mm (1/2 inch) · Hardened carbon steel is used to increase strength · Hole saw can be installed quickly and easily