Loading...

200 V AC / 3.7 Kw / 50 Hz High Pressure Air Compressor

Brand :
ESCO

Caution

  • Since this product is a heavy product, it will be delivered on the truck. Please be prepared to unload the product at the time of delivery.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·Motor Rated Output: 3.7 kw / 200 V (three-phase)
·Maximum operating pressure: 1.4 MPa
·Blow-out Air Volume: 360 L/min
·Air tank capacity: 260 L
·Size: 1685 (W) × 620 (D) × 1155 (H) mm
·Weight: 311 kg
·Frequency: 50 Hz
·Noise Level: 74 dB
·Air-cooled two-stage tank mount type, pressure switch type

200 V AC / 3.7 Kw / 50 Hz High Pressure Air Compressor | ESCO | MISUMI India