(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

255 mm / 19.0 mm, Wire Wheel (Coarse Steel)

255 mm / 19.0 mm, Wire Wheel (Coarse Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,293₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Applications: For rust removal and polishing
·Brush material: Steel (coarse)
·Outer diameter × hole diameter: 255 × 19.05 mm
·Thickness: approx. 10 mm
·Cross Section: approx. 0.3 mm
·Maximum Rotational Speed: 3,600 rpm
·Quantity: 1 sheet included
・ Polishing work is required after test rotation.

Part Number
EA818-230A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,293.33

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Brush material Steel (coarse) Quantity Includes 1 sheet Applications For rust removal and polishing
Thickness Approx. 10 mm Outer diameter × hole diameter 255×19.05mm Maximum Rotational Speed 3,600 rpm
Cross Section Approx. 0.3 mm

Please check the type/dimensions/specifications of the part EA818-230A in the 255 mm / 19.0 mm, Wire Wheel (Coarse Steel) series.

X
whatsapp-qr whatsapp-icon