(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1" Conduit Bender

1" Conduit Bender

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA547G-8A

  • Weight
    5.9 kg
  • Overall Length
    1500mm
  • Thick Steel Conduit Pipe (Nominal)
    B28(1")
Part Number
EA547G-8A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,127.67

1 Piece(s) 7 Day(s) or more

Basic Specifications

  • Weight
    5.9 kg
  • Overall Length
    1500mm
  • Thick Steel Conduit Pipe (Nominal)
    B28(1")

Product Description

[Features]
·Thick Steel Conduit Pipe (Nominal): B28 (1")
·Overall Length: 1500 mm
·Weight: 5.9 kg
・ It is made of cast steel
・ The head and handle are welded.

Specifications of EA547G-8A

  • Weight
    5.9 kg
  • Overall Length
    1500mm
  • Thick Steel Conduit Pipe (Nominal)
    B28(1")
Part Number
EA547G-8A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,127.67

1 Piece(s) 7 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon