(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø15 × 160 mm Adjust Copper Bar

ø15 × 160 mm Adjust Copper Bar

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA572HP-15

  • Overall Length
    160mm
  • Tip diameter
    15mm
  • Materials
    Copper
Part Number
EA572HP-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,227.89

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Overall Length
    160mm
  • Tip diameter
    15mm
  • Materials
    Copper

Product Description

[Features]
·Materials: Copper
・ It has an octagonal flange to prevent rolling.
・ For adjusting to install jigs and molds, leveling polishing, and centering lathes
·Tip diameter: 15 mm
·Overall Length: 160 mm

Specifications of EA572HP-15

  • Overall Length
    160mm
  • Tip diameter
    15mm
  • Materials
    Copper
Part Number
EA572HP-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,227.89

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon