(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 |
---|---|---|---|
Housing material | PA66-105-V2 | Power supply voltage(V) | DC4.75 to 5.25 |
Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
Caution
Loading...
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 |
---|---|---|---|
Housing material | PA66-105-V2 | Power supply voltage(V) | DC4.75 to 5.25 |
Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
Loading...
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 |
---|---|---|---|
Housing material | PA66-105-V2 | Power supply voltage(V) | DC4.75 to 5.25 |
Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
This PROFIBUS connector features a built-in terminating resistance switch and a safe and easy spring connection method.
Loading...
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 |
---|---|---|---|
Housing material | PA66-105-V2 | Power supply voltage(V) | DC4.75 to 5.25 |
Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
Caution
Loading...
Loading...
Loading...
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 |
---|---|---|---|
Housing material | PA66-105-V2 | Power supply voltage(V) | DC4.75 to 5.25 |
Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
Product type | Connector | 2 cables input(mm) | Minimum 4.5, maximum 9.5 | Housing material | PA66-105-V2 |
---|---|---|---|---|---|
Power supply voltage(V) | DC4.75 to 5.25 | Maximum current consumption(mA) | 5 | Bus connector | D-sub male connector, 9 pins |
Please check the type/dimensions/specifications of the part 750-960 in the Fieldbus Connector 750 Series, PROFIBUS, Fieldbus Connector series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy