(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: Corrosion-Proof Use, Performance: Steam Use & Vibration-Proof Type)

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: Corrosion-Proof Use, Performance: Steam Use & Vibration-Proof Type)

Click this image to zoom it.

Move the mouse over the image to zoom

· This product conforms to JIS B 7505-1 Bourdon tube pressure gauge standards.
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· Can be used to perform measurements over a wide pressure range in a variety of different fields and applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AA10-123-2(-0.1-0.1)-D00000J0
AA10-123-2(-0.1-0.1)-D00010J0
AA10-123-2(-0.1-0.1)-D00100J0
AA10-123-2(-0.1-0.1)-D00110J0
AA10-123-2(-0.1-0.1)-D00200J0
AA10-123-2(-0.1-0.1)-D00210J0
AA10-123-2(-0.1-0.1)-D00300J0
AA10-123-2(-0.1-0.1)-D00310J0
AA10-123-2(-0.1-0.1)-D01000J0
AA10-123-2(-0.1-0.1)-D01010J0
AA10-123-2(-0.1-0.1)-D01100J0
AA10-123-2(-0.1-0.1)-D01110J0
AA10-123-2(-0.1-0.1)-D01200J0
AA10-123-2(-0.1-0.1)-D01210J0
AA10-123-2(-0.1-0.1)-D01300J0
AA10-123-2(-0.1-0.1)-D01310J0
AA10-123-2(-0.1-0.1)-D02000J0
AA10-123-2(-0.1-0.1)-D02010J0
AA10-123-2(-0.1-0.1)-D02100J0
AA10-123-2(-0.1-0.1)-D02110J0
AA10-123-2(-0.1-0.1)-D02200J0
AA10-123-2(-0.1-0.1)-D02210J0
AA10-123-2(-0.1-0.1)-D02300J0
AA10-123-2(-0.1-0.1)-D02310J0
AA10-123-2(-0.1-0.1)-D20000J0
AA10-123-2(-0.1-0.1)-D20010J0
AA10-123-2(-0.1-0.1)-D20100J0
AA10-123-2(-0.1-0.1)-D20110J0
AA10-123-2(-0.1-0.1)-D20200J0
AA10-123-2(-0.1-0.1)-D20210J0
AA10-123-2(-0.1-0.1)-D20300J0
AA10-123-2(-0.1-0.1)-D20310J0
AA10-123-2(-0.1-0.1)-D21000J0
AA10-123-2(-0.1-0.1)-D21010J0
AA10-123-2(-0.1-0.1)-D21100J0
AA10-123-2(-0.1-0.1)-D21110J0
AA10-123-2(-0.1-0.1)-D21200J0
AA10-123-2(-0.1-0.1)-D21210J0
AA10-123-2(-0.1-0.1)-D21300J0
AA10-123-2(-0.1-0.1)-D21310J0
AA10-123-2(-0.1-0.1)-D22000J0
AA10-123-2(-0.1-0.1)-D22010J0
AA10-123-2(-0.1-0.1)-D22100J0
AA10-123-2(-0.1-0.1)-D22110J0
AA10-123-2(-0.1-0.1)-D22200J0
AA10-123-2(-0.1-0.1)-D22210J0
AA10-123-2(-0.1-0.1)-D22300J0
AA10-123-2(-0.1-0.1)-D22310J0
AA10-123-2(-0.1-0.1)-D61000J0
AA10-123-2(-0.1-0.1)-D61010J0
AA10-123-2(-0.1-0.1)-D61100J0
AA10-123-2(-0.1-0.1)-D61110J0
AA10-123-2(-0.1-0.1)-D61200J0
AA10-123-2(-0.1-0.1)-D61210J0
AA10-123-2(-0.1-0.1)-D61300J0
AA10-123-2(-0.1-0.1)-D61310J0
AA10-123-2(-0.1-0.4)-D00000J0
AA10-123-2(-0.1-0.4)-D00010J0
AA10-123-2(-0.1-0.4)-D00100J0
AA10-123-2(-0.1-0.4)-D00110J0
Part NumberVolume DiscountDays to ShipPressure Range
(Mpa)
Treatment Pressure range details
(MPa)
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more -Use no oil-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more ---0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more -Use no oil & water-0.1 to 0.1
45 Day(s) or more ---0.1 to 0.4
45 Day(s) or more ---0.1 to 0.4
45 Day(s) or more -Use no oil-0.1 to 0.4
45 Day(s) or more -Use no oil-0.1 to 0.4

Loading...

Basic Information

Product Type General Vibration Proof Type Pressure Gauge

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)