(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: Corrosion-Proof Use, Performance: Steam Use)

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: Corrosion-Proof Use, Performance: Steam Use)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· This product conforms to JIS B 7505-1 Bourdon tube pressure gauge standards.
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· Can be used to perform measurements over a wide pressure range in a variety of different fields and applications.

 
Part Number
AA10-123-2(-0.1-0.1)-A00210J0
AA10-123-2(-0.1-0.1)-A00300J0
AA10-123-2(-0.1-0.1)-A00310J0
AA10-123-2(-0.1-0.1)-A01210J0
AA10-123-2(-0.1-0.1)-A01300J0
AA10-123-2(-0.1-0.1)-A01310J0
AA10-123-2(-0.1-0.1)-A02110J0
AA10-123-2(-0.1-0.1)-A02200J0
AA10-123-2(-0.1-0.1)-A02210J0
AA10-123-2(-0.1-0.1)-A02300J0
AA10-123-2(-0.1-0.1)-A02310J0
AA10-123-2(-0.1-0.1)-A20210J0
AA10-123-2(-0.1-0.1)-A20300J0
AA10-123-2(-0.1-0.1)-A20310J0
AA10-123-2(-0.1-0.1)-A21110J0
AA10-123-2(-0.1-0.1)-A21210J0
AA10-123-2(-0.1-0.1)-A21300J0
AA10-123-2(-0.1-0.1)-A21310J0
AA10-123-2(-0.1-0.1)-A22110J0
AA10-123-2(-0.1-0.1)-A22200J0
AA10-123-2(-0.1-0.1)-A22210J0
AA10-123-2(-0.1-0.1)-A22300J0
AA10-123-2(-0.1-0.1)-A22310J0
AA10-123-2(-0.1-0.1)-A61110J0
AA10-123-2(-0.1-0.1)-A61210J0
AA10-123-2(-0.1-0.1)-A61300J0
AA10-123-2(-0.1-0.1)-A61310J0
AA10-123-2(-0.1-0.4)-A00210J0
AA10-123-2(-0.1-0.4)-A00300J0
AA10-123-2(-0.1-0.4)-A00310J0
AA10-123-2(-0.1-0.4)-A01210J0
AA10-123-2(-0.1-0.4)-A01300J0
AA10-123-2(-0.1-0.4)-A01310J0
AA10-123-2(-0.1-0.4)-A02110J0
AA10-123-2(-0.1-0.4)-A02200J0
AA10-123-2(-0.1-0.4)-A02210J0
AA10-123-2(-0.1-0.4)-A02300J0
AA10-123-2(-0.1-0.4)-A02310J0
AA10-123-2(-0.1-0.4)-A20210J0
AA10-123-2(-0.1-0.4)-A20300J0
AA10-123-2(-0.1-0.4)-A20310J0
AA10-123-2(-0.1-0.4)-A21110J0
AA10-123-2(-0.1-0.4)-A21210J0
AA10-123-2(-0.1-0.4)-A21300J0
AA10-123-2(-0.1-0.4)-A21310J0
AA10-123-2(-0.1-0.4)-A22110J0
AA10-123-2(-0.1-0.4)-A22200J0
AA10-123-2(-0.1-0.4)-A22210J0
AA10-123-2(-0.1-0.4)-A22300J0
AA10-123-2(-0.1-0.4)-A22310J0
AA10-123-2(-0.1-0.4)-A61110J0
AA10-123-2(-0.1-0.4)-A61210J0
AA10-123-2(-0.1-0.4)-A61300J0
AA10-123-2(-0.1-0.4)-A61310J0
AA10-123-2(-0.1-0.6)-A00210J0
AA10-123-2(-0.1-0.6)-A00300J0
AA10-123-2(-0.1-0.6)-A00310J0
AA10-123-2(-0.1-0.6)-A01210J0
AA10-123-2(-0.1-0.6)-A01300J0
AA10-123-2(-0.1-0.6)-A01310J0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Treatment Pressure range details
(MPa)

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.6

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.6

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.6

Loading...

Basic Information

Product Type General Vibration Proof Type Pressure Gauge