(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: General Use, Performance: General)

General Industrial Pressure Gauge (ø60, Lower Connection / Type A, Wetted Parts: General Use, Performance: General)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· This product conforms to JIS B 7505-1 Bourdon tube pressure gauge standards.
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· Can be used to perform measurements over a wide pressure range in a variety of different fields and applications.

 
Part Number
AA10-121-2(-0.1-0.1)-000010J0
AA10-121-2(-0.1-0.1)-000210J0
AA10-121-2(-0.1-0.1)-000300J0
AA10-121-2(-0.1-0.1)-000310J0
AA10-121-2(-0.1-0.1)-001210J0
AA10-121-2(-0.1-0.1)-001300J0
AA10-121-2(-0.1-0.1)-001310J0
AA10-121-2(-0.1-0.1)-002110J0
AA10-121-2(-0.1-0.1)-002200J0
AA10-121-2(-0.1-0.1)-002210J0
AA10-121-2(-0.1-0.1)-002300J0
AA10-121-2(-0.1-0.1)-002310J0
AA10-121-2(-0.1-0.1)-020210J0
AA10-121-2(-0.1-0.1)-020300J0
AA10-121-2(-0.1-0.1)-020310J0
AA10-121-2(-0.1-0.1)-021110J0
AA10-121-2(-0.1-0.1)-021210J0
AA10-121-2(-0.1-0.1)-021300J0
AA10-121-2(-0.1-0.1)-021310J0
AA10-121-2(-0.1-0.1)-022110J0
AA10-121-2(-0.1-0.1)-022200J0
AA10-121-2(-0.1-0.1)-022210J0
AA10-121-2(-0.1-0.1)-022300J0
AA10-121-2(-0.1-0.1)-022310J0
AA10-121-2(-0.1-0.1)-061110J0
AA10-121-2(-0.1-0.1)-061210J0
AA10-121-2(-0.1-0.1)-061300J0
AA10-121-2(-0.1-0.1)-061310J0
AA10-121-2(-0.1-0.4)-000210J0
AA10-121-2(-0.1-0.4)-000300J0
AA10-121-2(-0.1-0.4)-000310J0
AA10-121-2(-0.1-0.4)-001210J0
AA10-121-2(-0.1-0.4)-001300J0
AA10-121-2(-0.1-0.4)-001310J0
AA10-121-2(-0.1-0.4)-002110J0
AA10-121-2(-0.1-0.4)-002200J0
AA10-121-2(-0.1-0.4)-002210J0
AA10-121-2(-0.1-0.4)-002300J0
AA10-121-2(-0.1-0.4)-002310J0
AA10-121-2(-0.1-0.4)-020210J0
AA10-121-2(-0.1-0.4)-020300J0
AA10-121-2(-0.1-0.4)-020310J0
AA10-121-2(-0.1-0.4)-021110J0
AA10-121-2(-0.1-0.4)-021210J0
AA10-121-2(-0.1-0.4)-021300J0
AA10-121-2(-0.1-0.4)-021310J0
AA10-121-2(-0.1-0.4)-022110J0
AA10-121-2(-0.1-0.4)-022200J0
AA10-121-2(-0.1-0.4)-022210J0
AA10-121-2(-0.1-0.4)-022300J0
AA10-121-2(-0.1-0.4)-022310J0
AA10-121-2(-0.1-0.4)-061110J0
AA10-121-2(-0.1-0.4)-061210J0
AA10-121-2(-0.1-0.4)-061300J0
AA10-121-2(-0.1-0.4)-061310J0
AA10-121-2(-0.1-0.6)-000210J0
AA10-121-2(-0.1-0.6)-000300J0
AA10-121-2(-0.1-0.6)-000310J0
AA10-121-2(-0.1-0.6)-001210J0
AA10-121-2(-0.1-0.6)-001300J0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Treatment Pressure range details
(MPa)

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.1

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.4

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.4

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more -Use no oil & water-0.1 to 0.6

-

1 Piece(s) 6 Day(s) or more ---0.1 to 0.6

-

1 Piece(s) 45 Day(s) or more -Use no oil & water-0.1 to 0.6

Loading...

Basic Information

Product Type General Vibration Proof Type Pressure Gauge
X
whatsapp-qr whatsapp-icon