(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MW Series Temperature Sensors For Moving Wires

MW Series Temperature Sensors For Moving Wires

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      35,751₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The MW series sensors are suitable for measuring the temperatures at the surface of moving wires.
· You can combine elements to suit your requirements, such as a particular roller shape.

 
Part Number
MW-31K-TC1-ASP
MW-32E-TC1-ASP
MW-32K-TC1-ASP
MW-33E-TC1-ASP
MW-33K-TC1-ASP
MW-44E-TC1-ASP
MW-44K-TC1-ASP
MW-45E-TC1-ASP
MW-45K-TC1-ASP
MW-46E-TC1-ASP
MW-46K-TC1-ASP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 35,751.27

1 Piece(s) 15 Day(s) or more

₹ 35,751.27

1 Piece(s) 15 Day(s) or more

₹ 35,751.27

1 Piece(s) 15 Day(s) or more

₹ 35,751.27

1 Piece(s) 15 Day(s) or more

₹ 35,751.27

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

₹ 40,165.91

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Cord Type Standard Cord Cord length(m) 1
Response Speed(s) 5
X
whatsapp-qr whatsapp-icon